You probably do not come from: Namibia. If necessary, change to:United States
  1. Pressure sensors by application
  2. Mobile hydraulics

Mobile hydraulics

Sensor family Pressure range Signal Visualisation Points to consider

PU
0…600 bar Transmitter – • 0...10 V or 0.5…4.5 VDC fixed analogue
• G1/4 or 9/16 SAE process connection
• DEUTSCH, AMP or M12 electrical connection

PT
0…600 bar Transmitter – • 4...20 mA fixed analogue
• G1/4 process connection
• DEUTSCH, AMP, M12 or DIN valve plug electrical connection