You probably do not come from: Namibia. If necessary, change to:United States

Select pressure sensors by application

ifm offers a wide range of electronic pressure sensors to meet the requirements of various industrial applications. All units have robust housings and do not require moving parts such as pistons or springs. The sensors are extremely shock and vibration resistant and operate without any wear or maintenance.

The right choice for your application
    Sensor type Measuring range [bar] Medium temperature [°C] IO-Link Hydraulic applications Shipbuilding industry
(DNV·GL approval)
Machine tools Water-based media Gases / compressed air Viscous media and media
with suspended particles
Hydrostatic level measurement
Pressure sensors with display
for industrial applications
PN -1...600 -25...80 PN2  
PE -1...250 -25...80      
PG24 -1...400 -25...80        
PQ -1...10 0...60            
Pressure sensors without display
for industrial applications
PA -1...600 -25...90        
PK 0...400 -25...80            
PT / PU -1...600 -40...90 *1   PT        
PS 0...1 0...60     PSxxA      
PV 0...600 -25...80        
Pressure sensors
for mobile applications
PT / PU 0...600 -40...125            
Pressure sensors with display
for hygienic applications
PG27
PG28
-1...25 -25...125        
PI -1...100 -25...150      
Pressure sensors without display
for hygienic applications
PM -1...100 -25...150      

*1PT50xx: -40...125 °C