You probably do not come from: Namibia. If necessary, change to:United States
  1. Pressure sensors by application
  2. Sanitary

Pressure sensor for hygienic applications

Sensor family Pressure range Medium temperature Signal Visualisation Points to consider

PI27 / PI28
-1…25 bar
(100 bar - PI2602)
-25…125 °C • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
• Common hygienic fittings available
• 4…20 mA /20…4 mA scalable analogue

PI22 / PI23
-1…25 bar -25…200 °C • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
• Integrated1.5" and 2" triclamp
• SS diaphragm with food-grade fill fluid
• Highest resistance to thermal shock
• 4…20 mA /20…4 mA scalable analogue

PG27 / PG28
-1…40 bar -25…125 °C • Transmitter
• Switch
• Analogue /digitaldisplay
• 4…20 mA /20…4 mA scalable analogue

PM15 / PM16 / PM17
-1…40 bar
(100 bar - PM1602)
-25…125 °C • Transmitter
• IO-Link
• 4…20 mA scalable analogue
• Rotatable vent for mounting flexibility
• Device temperature available via IO-Link