You probably do not come from: Namibia. If necessary, change to:United States
  1. Temperature sensors by application
  2. Mobile hydraulics

Mobile hydraulics

Sensor Family Temperature Range Insertion Lengths Signal Construction Points to Consider

TA
-50…150 °C 25…200 mm Transmiter Integrated • +/- 0.3 K accuracy
• 4…20 mA analog output
• DEUTSCH, AMP or M12 electrical connection
• Integrated process connection

TU
-50…150 °C 25...50 mm Transmiter Integrated • +/- 0.3 K accuracy
• 0.5…4.5 VDC analog output
• DEUTSCH, AMP or M12 electrical connection
• Integrated process connection

TM
-40…150 °C 25 mm RTD 6 mm RTD probe with integrated process connector • Class A accuracy Pt100
• M12 connection for easy wiring
• Integrated process connection