You probably do not come from: Namibia. If necessary, change to:United States
  1. Temperature sensors by application
  2. Surface temperature

Surface temperature

Sensor Family Temperature Range Signal Construction Visualization Points to Consider

TW
0…2500 °C • Transmiter
• Switch
Non-contact • Numeric display
• Status LED
• Measurement and detection of hot objects
• Easy push-button setup

TS
-200…232 °C RTD Strap-on, weld-on, bolt-on • Convenient mounting
• M12 connector for easy wiring