You probably do not come from: Namibia. If necessary, change to:United States
  1. Temperature sensors by application
  2. Mounting options

Mounting options

The modular concept - separate evaluation unit and RTD

  • Individual - configure your measurement system according to your requirements.
  • Suitable - broad range of combination options.
  • Visual - evaluation units with (TR) or without (TP) numerical display.
  • Flexible - different process connections and installation lengths.
  • Convenient - optional thermowells allow replacement of the sensors in a live process.

The integrated concept - RTD, evaluation electronics and display (where available) in one housing

  • Simple ordering - one single part number needed
  • Fully assembled - easy installation and commissioning
  • High accuracy - RTD and electronics are calibrated together during manufacturing
  • Variety - many different RTD lengths, process connections and thermowells are available to fit most applications