• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. E-Mobility
  2. Battery cell | Electrode production
  3. Slitting

Slitting

The cathode or anode coil is inserted in a slitting machine in which the largest mother coil is cut into small daughter coils. The cutting process is carried out by several parallel blades. The cutting particles are cleaned from the electrode strips by exhaust, then the individual coils are rolled up and moved to the next process step in vacuum boxes.

Measuring the foil diameter

Exchanging the mother roll without interruption

The carrier foil is supplied to the processing sequence by means of a roller. If an empty roll is detected too late, the replacement cannot be prepared and must be made on short notice. This brings production to a stop. An accurate measurement of the mother roll diameter prevents this interruption. This leads to greater machine availability and also saves time and money.


Ensuring system availability

Enhancing performance

 

Solution

Ultrasonic sensors from ifm provide contact-free detection regardless of the colour, transparency or surface qualities of the object. That makes them ideally suited for carrier foils that may be reflective. ifm photoelectric distance sensors are also exceptionally well suited for this application.

 

Recommended products

Monitoring cutting geometry

Ensuring continuously high cutting quality for slitting

Sharp and uneven edges due to dull or damaged blades can significantly lower the quality of the cells and cause a high level of rejects. This can be prevented by checking the cutting geometry.


Quality assurance

 

Solution

The O2D vision sensor from ifm can be used to detect incorrect cutting processes at an early stage. In combination with the matching software, the O2D offers precise object detection and inspection by means of blob analysis. This makes it possible to detect a sectional view that differs from the ideal condition quickly.

 

Recommended Products

Web edge control

Minimizing rejected electrode strips on the web edge

A precise supply of electrode strips to the cutting process is necessary to ensure correct cutting of the electrode strip for winding onto the daughter coil. Precise web edge control prevents incorrect cutting and the resulting rejects or products with reduced quality.


Enhancing performance

Quality assurance

 

Solution

To control the web edge, ifm offers optical object detection sensors and profile sensors. The O2D in combination with the matching software ensures especially precise measurements.

 

Recommended products

Suction and filter protection

Ensuring error-free functionality of the exhaust air system

Filters that are clogged or operating incorrectly due to metal chips can cause toxic aerosols or vapours to be released from the machine. It is absolutely mandatory to monitor filter systems to ensure safe operation for your employees as well as efficient production.


Ensuring system availability

Enhancing performance

 

Solution

Developed especially for use in exhaust air monitoring, the flow sensor type SA ensures that adequate and continuous extraction of fine metal chips and slurry mass is provided. The sturdy full-metal probe is resistant to aggressive aerosols, vapours and any particles carried in the extracted air.

 

Recommended products

Condition monitoring of exhaust air fans

Continuously ensuring ventilation in production

Asymmetrical fan blades and a rising bearing temperature may indicate that the fan has mechanical problems. These problems must be rectified promptly to prevent a failure, which could involve a costly production stoppage .


Ensuring system availability

 

Solution

Thanks to continuous vibration monitoring by means of a sensor system, the health status of a fan can be kept in view seamlessly. Maintenance can be condition-based and determined by actual needs, which lowers costs. Early detection by means of vibration diagnostics and channel speed monitoring on rolling bearings detects motor damage promptly. This makes it possible to prevent unplanned downtimes.

 

Recommended products