• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Discover track and trace
  2. Product platforms
  3. Image-based code reading
  4. Select products

Image-based code reading: Select products

The O2I5 family includes versions with 3 different fields of view (standard, wide-angle and telephoto) and 2 different light sources (visible red and infrared). Visible red light is best for most applications, especially where printed codes are used. Infrared light is best for codes that are directly applied to the part, e.g. dot-peened, engraved, etched, etc. It is also color independent, so it can be used when the code or background colors change.

Which sensor is best for your application?

Use the field of view calculator below to determine pixel size and range.