Reliable pressure transmitters adapted to difficult media
ifm's PL15 and PL54 families offer a flush-mounting design to prevent clogging when used with high viscosity media and media with suspended solids. They provide a flexible sealing concept for new and existing installations.
PL15 G½ BSPP transmitters with IO-Link
ifm’s ideal solution unless the pressure range is over 2,320 psi or when a ¼” connection is required.
PL54 G¼ BSPP miniature analog transmitters
This sensor is only recommended for applications over 2,320 psi or when a ¼” connection is required.
Small and compact housing for applications with tighter mounting restrictions
Stainless steel measuring diaphragm for reliable performance in harsh media