![](/responsive/medium/content/gallery/icons/70-x-70/icon_high_temperature_70x70_-.svg?v=1001821155)
Detect and measure hot objects precisely and reliably with no contact.
![](/responsive/medium/content/gallery/icons/70-x-70/icon_eye-70x70.svg?v=-1467184248)
Scratch-resistant, optically coated precision lenses for minimum sensitivity to scatter light.
![](/responsive/medium/content/gallery/icons/70-x-70/icon_fingerschnippen-70x70.svg?v=1146788802)
Easy setup via IO-Link or with the ingtegrated pushbuttons and display.
![](/responsive/medium/content/gallery/icons/70-x-70/icon_adjust-70x70.svg?v=1156492273)
Adjustability for different target materials and applications with moving parts.