1. Photoelectric sensors by application
  2. Sensor type
  3. Background suppression

Background suppression

Product family Housing size Sensing range Interface Durability Points to consider

OGD Laser
62x23x45 mm 300 mm • Pushbuttons
• Display
• IO-Link
+++ • PMD time-of-flight
• 1 - 2 mm accuracy
• Distance via IO-Link

O6 Laser
35x13x21 mm 100 mm • Pushbuttons
• IO-Link
+ • Compact housing
• < 1 mm accuracy
• Distance via IO-Link

O6
35x13x21 mm 200 mm • Potentiometer +++ • Robust color independence
• Precise light spot
• Compact metal housing

O8
28x8x14 mm 80 mm • Fixed
• IO-Link
++ • Precise switching
on small objects
• Distance via IO-Link

O1D Laser
59x42x52 mm 10 m • Pushbuttons
• Display
• IO-Link
+++ • PMD time-of-flight
• Long range
background suppression
• Distance via IO-Link
• Immune to highly
reflective backgrounds

O5D Laser
56x18x47 mm 2 m • Pushbuttons
• Display
• IO-Link
+ • PMD time-of-flight
• Color/angle independent
• Distance via IO-Link

OID Laser
M30x1.5
L = 100 mm
2 m • Setting rings
• IO-Link
++ • PMD time-of-flight
• Color/angle independent
• Distance via IO-Link

OG
M18x1
L = 72 mm
200 mm • Pushbuttons ++ • Industry standard
M18 diameter

OG-Cube
M18x1
W = 37 mm
200 mm • Fixed
• Pushbuttons
++ • Robust housing
• Low profile design
• AC versions available

OG Laser
M18x1
L = 72 mm
200 mm • Pushbuttons ++ • Industry standard
M18 diameter