1. Photoelectric sensors by application
  2. Sensor type
  3. Through beam

Through beam

Product family Housing size Sensing range Interface Durability Points to consider

O6
35x13x21 mm 10 m • Potentiometer +++ • Industry standard size
• Precise light spot
• Output selectable

O8
28x8x14 mm 3 m • Fixed
• IO-Link
++ • Smallest housing available
• Precise light spot
• Integrated metal bracket

OG Cube
M18x1
W = 37 mm
20 m • Fixed ++ • Robust housing
• Low profile design

OG
M18x1
L = 60 mm
25 m • Pushbuttons ++ • Industry standard
M18 diameter
• AC options available

O5
56x18x47 mm 25 m • Pushbuttons + • Output selectable
• Rotatable connector
for flexible installation

O4
74x27x64 mm 80 m • Pushbuttons + • Longest range
• Highest excess gain

OG Laser
M18x1
L = 72 mm
60 m • Pushbuttons ++ • Industry standard
M18 diameter