You probably do not come from: Denmark. If necessary, change to:United States
  1. Fordelene ved IO-Link
  2. Produktvalg
  3. IO-Link converters and displays
  4. IO-Link master port to analogue signal

IO-Link to analogue signals

Link between master, converter and control valves/ frequency inverters

Conversion of IO-Link into analogue signals

Do you need analogue outputs in the field? The DP1213 and DP1223 converters let you convert free master ports on your IO-Link masters into analogue outputs.

On each converter, two analogue outputs are available. For example, they can be used for setpoint specification for actuators such as frequency converters or control valves. Conversion can take place close to the actuator. Signals are primarily transmitted digitally, offering high immunity to EMC interference.

FAQs - IO-Link to analogue standard signal converter