- Fordelene ved IO-Link
- Produktvalg
- IO-Link converters and displays
- Speed to IO-Link
IO-Link speed monitor
![Diagram for connecting an IO-Link speed converter Wiring diagram IO-Link speed converter](/responsive/medium/fourbythree/content/gallery/microsites/io-link/converter/speed-signal_io-link.png?v=1657144201)
Speed monitoring and evaluation with the DP2122
A sensor can detect switching cams mounted on a shaft and output a square-wave signal at the frequency at which the cams are detected. From this signal, the speed can be determined. This can be done on different devices, such as a PLC, our displays for monitoring of pulse-shaped signals, the speed monitors, the DP2122 or our compact speed monitors.
Out of the listed options, you should opt for DP2122 if you are looking for:
- free sensor choice, photoelectric, inductive, capacitive, ...
- reduced wiring effort through evaluation directly in the field
- local speed display
This converter can be operated with or without IO-Link.
![Application example IO-Link speed converter Application example IO-Link speed converter](/responsive/medium/fourbythree/content/gallery/microsites/io-link/converter/io-link_fast-slow_01.png?v=1657268185)
Without IO-Link, the orange caps on the device serve as four pushbuttons for parameter setting. They can be used to define switching conditions for the two digital outputs, which inform you in a simple way whether your speeds are within the desired range. The determined speed is also shown on the display.
With IO-Link, you obtain the determined speed/frequency values and the “good”/”bad” results of the speed evaluation in the process data via the defined switching conditions.