Mungkin Anda tidak berasal dari: Indonesia. Jika perlu, ganti ke:United States
  1. Sensor katup
  2. Keping target

Target pucks for dual sensors

The target pucks for dual sensors are directly mounted onto the shaft of the quarter-turn actuator.
The shaft must conform to VDI/VDE 3845. A round puck with two targets positioned 90° apart in different heights damps the IND dual sensor or the Tx feedback unit. 

Mounting dimensions X/Y [mm] Height of the actuator shaft Z [mm] Drive shaft diameter
[mm]
Diameter
[mm] 
Description Order no.
80 / 30 30 < 38 53 Target puck basic E12517
80 / 30 30 < 38 53 Target puck adjustable E12516
80 / 30 20 < 38 53 Target puck basic + adapter E12517 + E12526
80 / 30 20 < 38 53 Target puck adjustable + adapter E12516 + E12526
80 / 30 30 < 53 65 Multicover Puck Basic E12724
80 / 30 30 < 53 65 Multicover Puck adjustable E12725
130 / 30 30 < 90 102 Large target puck basic E17328
130 / 30 30 < 90 102 Large target puck, adjustable E17119