Namibia. United States
  1. Capacitive sensors by application
  2. Hazardous areas

Use in hazardous areas

Sensor Housing Electrical design Sensing range Approval Points to consider

KG
M18 • DC NAMUR • 8 mm • ATEX II 1D
• ATEX II 1G
• CE
• CCC
• IECEx
  • For connection to intrinsically safe circuits

KI
M30

• DC PNP
• DC NAMUR
• AC/DC

• 15 mm
• 3...26 mm

• ATEX II 1D
• ATEX II 1G
• ATEX II 3D
• CE
• CCC
• EAC
• FM
• cCSAus
• IECEx
• TIIS

  • Direct connection to the plant control or to the switching amplifier

KX
M34 • DC NAMUR • 15 mm

• ATEX II 1D
• ATEX II 1G
• CE
• FM
• cCSAus

  • For connection to intrinsically safe circuits
  • High mechanical stability thanks to robust metal housing

KD
105 x 80 x 42 mm

• DC PNP
• AC/DC

• 60 mm • ATEX II 3D
• CE
  • Robust housing for use in harsh industrial environments
  • Output function normally open / normally closed programmable