You probably do not come from: Namibia. If necessary, change to:United States
  1. Capacitive sensors by application
  2. Chemically resistant

Chemically resistant capacitive sensors

Sensor Housing Electrical design Sensing range Mechanical design Points to consider


KF

M12

• DC PNP
• DC NPN

up to 12 mm
  • Stainless steel housing
  • PEEK face
  • High noise immunity
  • Flush and nonflush versions available
  • Potentiometer adjustment


KG

M18 • DC PNP
• DC NPN
up to 8 mm
  • Resistant PP plastic housing
  • High noise immunity
  • Output function normally open / normally closed programmable
  • Clearly visible indication of the switching status via LED ring