You probably do not come from: Namibia. If necessary, change to:United States
  1. Capacitive sensors by application
  2. Factory automation

Factory automation

Sensor Housing Electrical design Sensing range Mechanical design Points to consider


KF

M12 • DC PNP
• DC NPN
up to 12 mm • Stainless steel housing
• PEEK face
  • Flush and nonflush versions available
  • Potentiometer adjustment


KG

M18 • DC PNP
• DC NPN
• AC/DC
up to 30 mm • Plastic housing
• Plastic face
  • Nonflush and quasi-flush versions available
  • Potentiometer and pushbutton adjustment
  • IO-Link enabled versions available


KI

M30 • DC PNP
• DC NPN
• AC/DC
up to 40 mm • Stainless steel housing
• Plastic housing
• Plastic face
  • Flush, Nonflush and quasi-flush versions available
  • Potentiometer and pushbutton adjustment
  • IO-Link enabled versions available

KQ5
20 x 7 x 48 mm • DC PNP 12 mm non-flush mountable For easy installation with mounting adapters and cable ties
  • User-friendly communication via IO-Link
  • Clearly visible indication of the switching status

KQ6
20 x 14 x 48 mm • DC PNP
• DC NPN
12 mm non-flush mountable For easy installation with mounting adapters and cable ties
  • User-friendly communication via IO-Link
  • Clearly visible indication of the switching status


KQ10

250 x 28 x 16,7 mm • DC PNP
• DC NPN
 
Level measuring range
200 mm
Three point level sensors in one unit
  • Continuously measuring level from outside
  • No stress caused by the medium thanks to non-contact detection
  • Deposits can be detected and signalled to improve quality of the process
  • Linking several KQ10 via IO-Link

AC/DC
Different round and rectangular housings • AC/DC up to 60 mm • Plastic housing
• Plastic face
  • Units with combined AC/DC output stage
  • Two-wire technology
  • Versions with connectors, terminals or connection cable