- O3D object recognition
- Sensor application - De-Palletizing
De-Palletizing
Challenge:
Localizing individual boxes for robotic de-palletizing can be slow, limiting overall throughput.
Solution:
The ifm O3D Smart Sensor determines the next box to pick while the robot is dropping the previous case, eliminating the need to stop before each pick.
Features
- Provides the center of mass coordinates to the robot
- Can be calibrated into the robot coordinate system
- Color independent
- Lighting independent
- Industrial Ethernet Output (EIP, ProfiNet and TCP/IP)