- O3D object recognition
- Sensor application - Level Measurement
Level Detection
Challenge:
Single point level measurement of bulk materials can be difficult due to the peaks and valleys associated with these materials.
Solution:
The ifm O3D Smart Sensor utilizes 23,000 distance measurements in the Field of View to accurately determine the level of bulk material in hoppers and bins.
Features
- Analog, digital and Ethernet output available
- Easy setup (usually under 2 minutes)
- Color independent
- Lighting independent
- Stainless Steel housings available