1. Full-metal ultrasonic sensors
  2. Setup and support
  3. Device configuration

Device configuration

The ultrasonic sensors with IO-Link can be programmed using the moneo | configure software or the moneo | blue app.

moneo | configure is a user-friendly software package that enables easy programming and visualization of all ifm IO-Link enabled sensors (V1.0 and V1.1) as well as other manufacturers' IO-Link enabled sensors (V1.1).  The software can be downloaded here: moneo | configure.

moneo | blue is an app that runs on your Apple or Android smart phones and provides access to all parameters, process values and diagnostics from all sensors connected to an IO-Link master. The Bluetooth™ adapter, EIO330, connects to one port of the IO-Link master and the app can be downloaded free of charge from the Apple App Store or from Google play.

Smart phone running the moneo blue app and the EIO330 bluetooth adapter