• Produtos
  • Indústrias
  • IIoT & Soluções
  • Serviços
  • Empresa
  1. moneo: plataforma IIoT
  2. Release notes

moneo release notes

moneo simply made for you also stands for an ongoing optimisation of the software, applying to both platform and modules. Free updates including functions and extensions in various parts of the software are released by us at regular intervals to make sure your individual software packages are always up to date.

Here you can read about all the changes in the latest version and also access past release notes.

The free update to the new moneo software version is now available in the Downloads section.

Depending on the software licences purchased, the tiles that can be seen in the moneo software may differ.

Monitoring table

Overview of process data in form of a list

Latest new features

For the full release notes please click here: moneo RTM

For the full release notes please click here: moneo RTM

Dashboard

Graphical overview of process data

Latest new features

Analysis

Visualisation of historical data and data recordings

Latest new features

For the full release notes please click here: moneo RTM

Tasks and tickets

Overview of the tasks to be completed

Latest new features

For the full release notes please click here: moneo RTM

Settings and rules

Definition of warning and alarm conditions

Latest new features

For the full release notes please click here: moneo RTM

Device management

Integrated devices and organisation of the topology structure

Latest new features

For the full release notes please click here: moneo OS

Calculated values

Generation of new information by combining datasources with each other

Latest new features

For the full release notes please click here: moneo OS

Connected devices

Configuration of connected devices

Latest new features

For the full release notes please click here: moneo configure

Saved configurations

Management of saved device configurations

Latest new features

For the full release notes please click here: moneo configure

Device descriptions

Management of the IODD and device description library

Latest new features

For the full release notes please click here: moneo configure

DataScience Toolbox

SmartLimitWatcher: Dynamic limit value monitoring

Latest new features

For the full release notes please click here: moneo DataScience Toolbox.

Raw data recording

Recording of raw vibration data

Latest new features

For the full release notes please click here: moneo RTM

AVA wizard

Vibration monitoring according to ISO 10816-3

Latest new features

  • No new release notes currently

For the full release notes please click here: moneo RTM

edgeConnect

Connection of external target systems and platforms

Latest new features

For the full release notes please click here: moneo OS

Miscellaneous

General changes

Latest new features

Appliance Management System

The ideal hardware with pre-installed software

Latest new features

For the full release notes please click here: moneo appliance